RAC00-802
DISCONTINUED
Discontinued Product, EZ-MAX Plus Wireless 802.11 adaptor card, can be used with any existing EZ-MAX Plus Cabinet
EZ-MAX® Plus Wi-Fi Cards provide wireless communication capabilities for remote access to EZ-MAX Plus Relay Control Panels. The convenient remote access allows for programming and scheduling either on-site or in the field via a PC, allowing building or facility managers to view and/or update an individual building or an entire campus’s schedule. Customer-specific applications must be coordinated with Leviton.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477730539
Product Features
Product Line : EZ-MAX Plus
Product Type : Wireless Adapter Card
Protocol : 802.11
Features & Benefits
- Remote internet access to time clock and event scheduling for single or group locations through the batch update function
- Wi-Fi card can be added to any EZ-MAX Plus cabinet and requires software release 1.22 or above
- Secure and restricted access—only authorized users can make changes
- Smart replacement for time clock/ contactor installations
- Custom client software for remote access
- Low-voltage control
- Site lighting
- Daylight harvesting
- Occupancy sensor integration
- Parking garage/parking lot lighting
- Any application requiring reliable and cost-effective automatic lighting control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors