Discontinued Product, DMX Relay Cabinet, (24) Relay Cabinet, 120V, 277V and 347V Input
R24DD
DISCONTINUED
Discontinued Product, DMX Relay Cabinet, (24) Relay Cabinet, 120V, 277V and 347V Input. Color: Black
Leviton DMX Relay Control Panels are specifically designed to support the switching power needs of non-dim, worklight and power for LED fixtures. The Leviton DMX Relay Control Panels are specifically designed for theaters and other entertainment venues as they transition to digitally controlled loads to turn power on and off to these devices. The DMX Relay Control Panels use DMX control protocols for this purpose to determine which relays are ON or OFF.Do you have any questions about
EZ-MAX Plus Relay Panel Lighting Control Systems?
Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477828304
Features & Benefits
- Relay cards are rated for all light sources and motors
- Relay cards are individually replaceable
- Single pole and two pole relay cards fit in the same location—same density regardless
- Normal or emergency panel capability
- Panel is pre-wired and tested
- Standard transformer has inputs for:
- Input power (domestic): 120V, 277V and 347V
- Input power (foreign): 230V +/- 15%
- Panels may be surface or recess mounted
- 2 year warranty on panels
- Integrated Astronomical Time Clock scheduler
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors