R24BD-224
DISCONTINUED
Discontinued Product, EZ-MAX Plus (24) relay cabinet, (24) 2 pole normally o 120v/277v/347v control input.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477463840
Electrical Specifications
Voltage : 120/277/347 VAC
Voltage Type : Line Voltage
Mechanical Specifications
Mounting Type : Flush or Surface Mount
Product Features
Circuits/Channels : 24
Product Line : EZ-MAX Plus
Product Type : Relay Panel
Protocol : Luma-Net
Related Videos
Setting a Schedule for an EZ-MAX Plus Relay Panel
Programming for a Low Voltage Light Switch with an EZ-MAX Plus Relay Panel
Configuring Relays for an EZ-MAX Plus Relay Panel
Setting the Clock for an EZ-MAX Plus Relay Panel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors