Type 1 Surge Protective Device, 120/240 VAC, Split Phase
R2120-B
R Series Type 1 Surge Panel, 120/240 VAC, Split Phase, Max Surge Current Rating of 36kA per Mode/36kA per Phase, 200kA Short Circuit Current Rating (SCCR), 10kA I-nominal (ln) Rating, NEMA 4X Rated Enclosure, Thermally Protected MOVs, VPR Performance Data = L-N: 700, L-L: 1200, Maximum Continuous Operating Voltage (MCOV): 180/360V, Plastic Enclosure, LED Status Monitoring, UL 1449 Listed, Approximate Lead Length = 18", White
- Leviton surge protective devices (SPDs) divert damaging voltage transients, or surges, away from electronic equipment
- Designed for RESIDENTIAL APPLICATIONS, the R Series is compact in size and easy to install
- Code Compliant – in 2020, Article 230.67 of the National Electrical Code® (NEC) updates required all services supplying dwelling units to be provided with a surge protective device (SPD), as an integral part of equipment or located immediately adjacent. The SPD must be a Type 1 or Type 2 SPD. The 2023 code expanded the requirements to dormitory units, guest rooms and guest suites of hotels and motels, and areas of nursing homes and limited-care facilities used exclusively as patient sleeping rooms
Leviton’s R Series features a $25K Connected Equipment Warranty – click here for more information
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847758301
Electrical Specification
Connection Type : #14 AWG
Frequency : 50/60Hz
MCOV : 180V
Maximum Surge Current, Per Mode (Per Phase) : 36kA, (36kA)
Recommended Circuit Breaker Rating : 20A
Short Circuit Current Rating : 200kA
Surge Technology : Thermally Protected MOVs
Type : 1
Voltage Configuration : 120/240V AC/CA Split Phase
Enclosure
Color : Gray
Connector : 1/2" NPT Side Mount Nipple
Dimensions : 4.25" x 2.41" x 2.75"
Enclosure Material : Polycarbonate
Mount : Surface
NEMA Rating : NEMA 4X
Environmental Specifications
Humidity Range : 0 to 95% Non-Condensing
Storage Temperature : -49°F to 140°F (-45°C to 60°C)
Performance Data
Nominal Discharge Current Rating : 10kA
Protection Modes : Reduced Mode of Protection (L1-N, L2-N)
Remote Monitoring : No
VPR L-L : 1200V
VPR L-N : 700V
Product Features
Disconnect Switch : No
Filtering : No
Replaceable Modules : No
Series : R Series
Surge Counter : No
Standards, Certifications & Compliance
ANSI/IEEE : C-62.41.1-2002, C-62.41.2-2002 C-62.45-2002
CSA : CSA C22.2 No. 269.1-17, 2017-02
California Prop 65 : Compliant
National Electric Code (NEC) : 285
Reach : Compliant
RoHS : Compliant
UL : 1449 5th Edition: 2021, cULus
Warranty
Warranty : 5-Year Limited
Features & Benefits
Max Surge Current Rating (Surge Capacity)
- The maximum amount of current the device is capable of diverting to ground during a single surge event without performance degradation of more than 10%
- Higher values are better
Nominal Discharge Current Rating (In)
- The amount of current the device can divert to ground 15 times under specific test conditions and maintain performance levels
- Higher values are better
Voltage Protection Rating (VPR)
- The maximum voltage a surge protector will let through to connected devices
- Lower values are better
Short Circuit Current Rating (SCCR)
- The maximum current a device or system can safely withstand for a specified time, or until a specified fuse or circuit breaker opens and clears the circuit
Maximum Continuous Operating Voltage (MCOV)
- Maximum line voltage (or V rms) that may be applied to the SPD without damaging the MOV
- A lower MCOV rating allows for a lower VPR, but decreases the life of an MOV
Modes of Protection
- A mode is a path that has an SPD component between two electrical points
- More modes is better
- 7-Mode example:
- L1-N, L2-N, L3-N, L1-G, L2-G, L3-G, N-G
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors