GreenMAX® Relay Panel Flush Mount Trim Adaptor Kit for 8-Relay, NEMA 1 Encloure
R08TC-1F0
GreenMAX Flush Trim Adaptor Kit for (8) Relay NEMA1 Enclosure.
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477661567
RoHS Compliant : Yes
Technical Information
Circuits/Channels : 8
Mounting Type : Flush Mount
Product Line : GreenMAX
Product Type : Flush Trim Adapter