EZ-MAX® H Relay Panel 8-Circuit
R08BD-H00
EZ-MAX H 8, 120-277V, Empty Panel, Relays Purchased Separately
EZ-MAX H Relay Panels deliver power and performance in compact and cost-effective 8-circuit and 24-circuit models. EZ-MAX H Relay Panels are the ideal solution for smaller, standalone applications that do not require on-site factory commissioning or advanced networking features like GreenMAX Relay Control Systems. Leviton EZ-MAX H Relay Control Panels are used for smaller, standalone projects where centralized lighting control, programming and monitoring are required.
Do you have a question about a relay panel or lighting control system?
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477263976
Features & Benefits
- LCD user interface with keypad
- 8 and 24 relay panel sizes, relays sold separately
- Astronomical and real time clock for scheduling4 Open/Close Time Schedules, and 99 holidays (including recurring U.S. holidays)
- One low voltage input per panel
- Upload or save programming via removable SD memory card
- Panels have hinged locking doors
- Keypad user interface mounted on exterior of door
- Knockouts on top and bottom for low voltage and line voltage feeds
- NEMA 1 surface mount enclosure
- 5-year limited warrant
Panel Support
- 64 schedules—ON, OFF, ON/OFF
- 32 groups of any or all relays
- 6 outdoor scenarios Templates can be programmed with the inputs and groups to be controlled
- 18 indoor scenarios
- Simple architecture—user defined inputs (motion sensor, photocell, switch) and actuator (relay) groups
- Users can specify if the schedule is an ON schedule, OFF schedule, or ON/OFF schedule
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors