QTS00-C08
DISCONTINUED
Discontinued Product. Load Control, 8 Channel Relay Module. 2KW/Ch Tungsten, 1.2KW/Ch Ballast, 1KW/Ch Capacitive. 220-240VAC, 50/60Hz. Factory installed into configured rack.
Leviton Quantran™ load control devices are designed to be used as an integral part of the configurable Quantran Rack system. Units operate using either DMX or control only protocols and are available for a variety of load types to suit your project needs.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477636138
Product Features
Product Line : Quantran
Product Type : Load Control
Features & Benefits
- 8 Channel
- Any channel can be configured for switching on/off, curtain control, or 2ch curtain control
- DMX only, no mBus support
- Latching Relays, 8 - may also be manually actuated
- Power Restore – Upon restoration of power after a power failure, the last level is automatically restored
- Loss of Signal – Upon loss of control signal, the last state is indefinitely maintained
- Convection cooled
- Manual or Software configuration
- Overtemp shut down
- Terminals provided for all line and low voltage termination
- Ingress Protection: IP00
- Easy interchangeable aluminum chassis construction
- Installable into any Leviton QT Rack.
- Manual Configuration NONE
- Software Configurable Settings - DMX Start Address - Switching or Curtain Control Mode - Curtain Control Mode (Single or Dual Channel)(Motor Run Time)(Direction Change time delay)
- Power LED, Green (Solid-Power Present)(Off - Power absent)
- Control Signal, Yellow (Steady - Control signal present)(Flashing - No Data Input)(Blinking - Valid data input)(Off - Control signal absent)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors