QS-Net 4 Button Face Plate, Engraved for Switching, White
QTQSF-4W
QS-Net Control Station Face Plate, 4 Button, Engraved for Switching. Color: Gloss White
Leviton Quantran™ load control devices are designed to be used as an integral part of the configurable Quantran Rack system. Dimmers operate using either DMX or mBus control protocols and are available for a variety of load types to suit your project needs.
Country of Origin : India
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477654828
Product Features
Color : White
Product Line : Quantran
Product Type : QS-Net Faceplate
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors