QTQ00-100
DISCONTINUED
Discontinued Product. QS-Net Control Station, 10 Button, face plate sold separately
QS-Net control stations are a flexible, easy to configure, control interface to Quantran QS-Net & Luma-Net load control devices. Offered in a variety of button configurations and finishes a device is available to fit every lighting control need.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477654095
Product Features
Product Line : Quantran
Product Type : QS-Net Control Station
Protocol : QS-Net
Features & Benefits
- Interchangeable clip on face plates in various finishes, sold separately
- Distributed processing provides enhanced reliability
- Station retains programming information for a minimum of 10 years without power
- Built-in IR receiver for use with D42IR Remotes
- Stations with raise/lower feature enable channel & scene light level adjustment without changing programmed preset levels
- Engraved or screened plate with black fill
- Programmable from the station or through PC-based offline editing program
- Address up to 2,048 dimmer channels
- Station can store up to 255 unique lighting control programs (pages)
- Each station contains its own microprocessor, re-programmable flash memory for storage of operating program, and additional nonvolatile memory for storage of lighting control programming data
- Capable of becoming a slave to any other identical station
- Buttons can operate in preset, toggle, or press/release modes
- Faceplates available in; Gloss White, Polished Brass, Satin Brass, Polished Stainless Steel and Satin Stainless Steel
- Flush mount in to a single gang 3x3 back box (Button Stations)
- Capable of receiving a contact closure that locks the station, triggers a preset or both
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors