mBus RS-232 Interface
QTM00-232
Leviton Quantran™ mBus RS-232 Interface is a flexible, easy to control interface for Quantran mBus load control devices which connect to the RS-232 output of audio/visual control systems.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477668719
Product Features
Product Line : Quantran
Product Type : Mbus Control Station
Protocol : Mbus
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors