Load Control, 4ch DSI/DALI
QTG0D-4
Load Control, 4ch DSI/DALI, Broadcast Mode, DMX or mBus Input, 220-240VAC, 50/60Hz
Leviton Quantran™ load control devices are designed to be used as an integral part of the configurable Quantran Rack system. Dimmers operate using either DMX or mBus control protocols and are available for a variety of load types to suit your project needs.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477636084
Product Features
Product Line : Quantran
Product Type : Load Control
Features & Benefits
- 4 DALI/DSI output channels
- Any channel can be configured as DSI or DALI
- DMX or mBus protocol (default configuration is DMX)
- Power Restore – Upon restoration of power after a power failure, the last level is automatically restored
- Loss of Signal – Upon loss of control signal, the current level is indefinitely maintained
- Convection cooled
- Manual or Software configuration
- Ingress Protection: IP00
- Easy interchangeable aluminum chassis construction
- Installable into any Leviton QT Rack
- Manual Configuration - DMX Start Address
- Software Configurable Settings - DMX Start Address - Input Protocol Selection (DMX or mBus) - Output Protocol Select (DSI or DALI)(DALI=Default)
- Power LED, Green (Solid-Power Present)(Off- Power absent)
- Control Signal, Yellow (Steady - Control signal present)(Flashing - No Data Input)(Blinking - Valid data input)(Off - Control signal absent)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors