Load Control, Quad 1-10/Relay
QTD07-4
Load Control, Quad 1-10V/Relay, DMX or mBus Input, 220-240VAC, 50/60Hz
Leviton Quantran™ load control devices are designed to be used as an integral part of the configurable Quantran Rack system. Dimmers operate using either DMX or mBus control protocols and are available for a variety of load types to suit your project needs.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477636190
Product Features
Product Line : Quantran
Product Type : Load Control
Features & Benefits
- Output Channel - each channel includes - Relay for line voltage control - 1-10V sinking control signal for level
- DMX or mBus protocol (default configuration is DMX)
- Power Restore – Upon restoration of power after a power failure, the last level is automatically restored
- Loss of Signal – Upon loss of control signal, the current level is indefinitely maintained
- Convection cooled
- Manual or Software configuration
- Overtemp shut down
- Terminals provided for all line and low voltage termination
- Ingress Protection: IP00
- Easy interchangeable aluminum chassis construction
- Installable into any Leviton QT Rack
- Manual Configuration - DMX Start Address
- Software Configurable Settings - DMX Start Address - Protocol Selection (DMX or mBus) - Dimmer or Non-Dim Mode - Dimmer Mode (Minimum/CutOff Level)(Maximum Level) - Non-Dim Mode (Switch On Level)(Switch Off Level)
- Power LED, Green (Solid-Power Present)(Off - Power absent)
- Control Signal, Yellow (Steady - Control signal present)(Flashing - No Data Input)(Blinking - Valid data input)(Off - Control signal absent)
- Overtemp, Red (Slow Flash - Temperature is high, approaching maximum)(Blinking - Mains frequency out of range)(Off - Normal operation)(On - Overtemp warning)(Flashing - Overtemp shutdown)