LumaCAN Power Supply
PST24-R41
Power Supply for LumaCAN devices, 24V 4.1A output. 100-240VAC 50/60Hz power input on IEC 60320 receptacle. Full power output on terminals, plus, (3) RJ-45 pairs max 1.5A each. UL, cUL, CE Listed. 1/2 Rack Unit.
The LumaCAN™ Power Supply is designed to provide power to LumaCAN networks. The three independent RJ45 pairs (in/out) supply power to LumaCAN devices and one set of terminals for full power output. It is also capable of providing power to other low voltage devices such as LumaCAN devices, digital switches, Sapphire™ Touch Screens and gateways. The maximum output of the power supply is 4.1A.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477767238
Product Features
Color : Black
Product Line : Accessories
Product Type : Power Supply
Protocol : LumaCAN
Features & Benefits
-
3x current limited power to RJ45 Cat6 networks to protect building wiring
-
Separate LumaCAN in/out power supplied to output
-
Class 2 output
-
Terminals for full 4.1A output power
-
Convection cooled
-
Auto-reset after overload
-
Short circuit protection, continuous trip and restart (hiccup mode)
-
Compact mounting—Power Supply is 1/2 RU installing into a traditional 19” EIA equipment rack. Power supply can be mounted side by side with other compatible devices like the repeater and NP00G Gateways to take up a single space.
-
Power output through entire operating temperature range
-
Power output indicators for each port— indicators shut off when in over-current or short-circuit mode