Power Supply, Surface Mount, 120-230VAC, 24VDC, 1.25A
PST24-I10
+24VDC, 1.25A, 30W 100-277VAC Input DIN Rail Power Supply UL, cUL, & CE. Terminals on input and output. Used with Sapphire and GreenMAX DRC.
The Leviton DIN Rail Mount Power Supply can be used as a low-wattage power supply to power products requiring +24Vdc power. Terminals are provided for both isolation and simple connection to both line and low voltage. The DIN Rail Mount Power Supply may be mounted to a DIN rail in an enclosure or in the back-box when used with a 7” Sapphire™ Touch Screen.
Country of Origin : Taiwan
Specifications
Technical Information
-
General Information
UPC : 078477687567
Product Features
Color : Blue
Product Line : Sapphire LCD Touch Screen
Product Type : Power Supply
Features & Benefits
- Evaluated to NEC NFPA70, Class 2 Output
- Class II Double Insulation
- May be installed in a back-box when used with 7” Sapphire Touch-Screen
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors