Power Supply, DIN Rail Mount, 120-230VAC, 24VDC, 1.25A
PST24-D25
Power Supply, UL Listed, 120-230V, 50/60Hz input, 24VDC 2.5A Output. Surface Mounted with Terminals, ASHRAE 90.1, IECC, and Title 24 compliant
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477349441
Product Features
Product Line : D4000
Product Type : Power Supply
Related Videos
Introduction
System Architecture
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors