1-Gang Blank Wallplate, Sectional, Thermoplastic Nylon, Ivory
PSE14-I
1-Gang No Device Blank Wallplate, Sectional, Thermoplastic Nylon, Strap Mount, End Panel - Ivory
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477839317
RoHS Compliant : Yes
Product Features
Color : Ivory
Device : No
Gang : 1
Material : Nylon
Mount : Strap
Orientation : End Panel
Size : Sectional
Standards and Certifications : UL/CSA
Type : Blank
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors