1-Gang Single 1.406 Outlet/Receptacle Wallplate, Sectional, Thermosplastic Nylon, White
PSC7-W
1-Gang Single 1.406 Inch Hole Device Receptacle Wallplate, Sectional, Thermoplastic Nylon, Device Mount, Center Panel - White
Sectional wallplates are for multi-gang installations, Build a wallplate to match your configuration, Pieces snap together for a finished look.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477839409
RoHS Compliant : Yes
Product Features
Color : White
Gang : 1
Material : Nylon
Mount : Device
Orientation : Center Panel
Size : Sectional
Standards and Certifications : UL/CSA
Type : Hole
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors