1-Gang Blank Wallplate, Sectional, Thermoplastic Nylon, Light Almond
PSC14-T
1-Gang No Device Blank Wallplate, Sectional, Thermoplastic Nylon, Strap Mount, Center Panel - Light Almond
Sectional wallplates are for multi-gang installations, Build a wallplate to match your configuration, Pieces snap together for a finished look.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477458532
RoHS Compliant : Yes
Product Features
Color : Light Almond
Device : No
Gang : 1
Material : Nylon
Mount : Strap
Orientation : Center Panel
Size : Sectional
Standards and Certifications : UL/CSA
Type : Blank
Warranty : 10-Year Limited