Outdoor PIR Motion Sensor with Dual Floodlight Lampholder, 120V, White
PS110-1FW
DISCONTINUED
1000W, 120 Volt AC 60Hz, PIR, 110 Degree, 2500 Sq. Ft. Coverage, Outdoor Occupancy Sensor, w/ Dual Floodlights, Commercial Grade - White, Title 24 Compliant, ASHRAE 90.1 Compliant
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. Passive Infrared (PIR) outdoor motion sensors provide outstanding value in security lighting, convenience, safety and energy savings for a wide range of commercial and residential applications. Easy to install and adjust, they automatically turn on lights in response to the slightest motion.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477046050