Premium Plus Fiber Pigtails and Pigtail Kits
PRMPT
Premium Plus Fiber Optic Pigtails and Pigtail Kits are ideal for fusion splicing the required fiber connectivity for structured cabling systems including data centers, Broadband CATV, Passive Optical Network PON, WDM or DWDM multiplexing, FTTh and voice services in ATM and SONET metropolitan and access networks. Quick turn service is available with orders of up to 100 Pigtails or 20 Pigtail Kits, and ships within three business days. Contact customer service for details.
Country of Origin : Please Contact Customer Service
Specifications
Documents
Technical Information
Product Features
Assembly Type : Fiber Pigtail
Connector : ST,SC,SC/APC,LC,LC/APC,FC,FC/APC
Family : Premium Plus
Fiber Type : OM1,OM3,OM4,OM5,OS2
Length : 1 meter,2 meters,3 meters
Features & Benefits
- Available LC, LC/APC, SC, SC/APC, ST connector options
- Pigtail kits of 6, 8, 12 following TIA color sequence
- TIA color-coded LC and SC connectors with white 900-micron boots
- Fiber options: OS2, OM1, OM3, OM4, and OM5
- 100% tested for insertion loss and single-mode return loss
- Premium Plus Series cords include a Limited Lifetime Warranty when used with other Leviton cabling and installed by a Leviton certified contractor
- Quick-turn service for fast delivery
- Custom configurations via Leviton.com/configurator