2-Gang Combination Wallplate, 1-Duplex and 1-Decora/GFCI, Midway Size, Thermoplastic Nylon, Light Almond
PJ826-T
2-Gang 1-Duplex 1-Decora/GFCI Device Combination Wallplate, Midway Size, Thermoplastic Nylon, Device Mount. Light Almond
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Light Almond
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477277447
Product Features
Color : Light Almond
Gang : 2
Material : Nylon
Mount : Device
Size : Midway
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors