2-Gang Wallplate, 1-Toggle and 1-Duplex Outlet/Receptacle Wallplate, Midway Size, Thermoplastic Nylon, White
PJ18-W
2-Gang 1-Toggle 1-Duplex Device Combination Wallplate, Midway Size, Thermoplastic Nylon, Device Mount, - White
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477958513
RoHS Compliant : Yes
Product Features
Color : White
Gang : 2
Material : Nylon
Mount : Device
Size : Midway
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors