PEAUX-12W
DISCONTINUED
Discontinued Product, 2-Zone Extender Incandescent and Magnetic Low-Voltage, 1920W/VA Total 1000W/VA Per Zone at 120 Volt AC 50/60Hz, Phase Independent of Control Device to be used with D3200 Series dimming panels
Leviton’s PEAUX-12 Power Extender allows a D3200’s to control two auxiliary zones rated up to a total of 1920W/VA on 120V input power. The two auxiliary zones dim or switch a fully loaded circuit of incandescent and magnetic low voltage loads.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847716936
Features & Benefits
- Works with incandescent, magnetic low voltage, halogen or neon/cold cathode lighting
- Emulates the characteristics of the zone that it is connected to in terms of dimming range and resolution
- Works with any D3208 Dimensions Multi-zone Controller/Dimmer to activate two auxiliary zones or add zones to the D3204 or D3206 Dimensions Multi-zone Controller
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors