Power Extender, Mark 10 Powerline and Hi-lume, 1920W
PE200-10W
Power Extender Mark 10 Powerline and Hi-lume, 1920W / 1920VA at 120 Volt AC 50/60Hz, Phase Independent of Control Device.
The Leviton PE200-1 Power Extender allows a dimming zone’s power handling capacity to be extended to a full 1920VA on 120V input power. The PE200-1 will drive 120V Advance Mark X™ or equivalent dimmable fluorescent ballasts only.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477375303
Electrical Specifications
Voltage : 120 VAC
Wattage Per Channel : 1920
Product Features
Color : White
Control Input : 120 Volt 50/60Hz
Device Type : Power Extender
Load Output : Phase Independent of Control Device
Load Rating : 1920W / 1920VA
Load Type : Advance Mark X or equivalent fluorescent
Notes : If dimmer has a Neutral wire it must be connected.
Product Category : System or Network
Product Line : Power Extenders
Product Type : Power Extender
Standards and Certifications : UL/CSA
Voltage : 120 VAC
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors