PCI80-KIT
DISCONTINUED
Rough-In Bracket for 8” Wall Loudspeaker
Leviton/JBL pre-construction kits ensure that speaker locations and wiring are preserved and protected during construction, allowing for a cleaner, faster and more precise installation during the trim-out stage.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847717111
Material Specifications
Color : Black
Mechanical Specifications
Mounting Location : In-Wall Mount
Product Features
Mounting Location : In-Wall Mount
Style Name : Leviton Spec-Grade Sound
Type : Rough-In Bracket
Features & Benefits
- Designed to save time during the rough-in and trim-out phases.
- Built-in wire management loops ensure that the wire is securely placed and easily located during speaker installation.
Related Videos
Structured Media Panel – Installation
Spec Grade Speakers - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors