DISCONTINUED
PB101
The Box 50A 125/250 Volt Temporary Portable Power Distribution Center w/ 6 L5-20R Locking GFCI Protected Outlets and One L6-30R Locking Non-GFCI Protected Outlet - Yellow
Leviton Power Centers feature a variety of GFCI protected outlets and standard outlets to accommodate the variety of portable power equipment being used throughout the jobsite.
Documents
Technical Information
-
General Information
UPC : 078477085714
Electrical Specifications
Dielectric Voltage : Withstands 1500V per UL498
Grounding : GFCI Grounding
Power Center Rating : 50A 125/250 Volt
SCCR : 2 kA
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Trip Level : 5mA plus or minus 1mA
Environmental Specifications
Housing Rating : UL Listed for Outdoor Use
Operating Temperature : -35C to +66C
Material Specifications
Color : Yellow
Housing Material : Reinforced Metal
Mechanical Specifications
20 Amp Outlets : 6 L5-20R Locking GFCI Protected
30 Amp 250V Outlet : One L6-30R Locking Non-GFCI Protected
Feed-Through Outlet : 50A 125/250 Volt 3P 4W, Grounding Non-NEMA
Power Inlet : 50A 125/250 Volt 3P 4W, Grounding Non-NEMA
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Yellow
Standards and Certifications
ANSI : C-73
CSA C22.2 : File LR-57811
NEMA : WD-6
NOM : 057
OSHA : Reg 20, Part 1926, Subpart K for open-neutral GFCI
UL 943 : Class A (GFCI)
UL Listed : E-48380
Warranty : 1-Year Limited