PARML-TW
DISCONTINUED
Discontinued Product. Multi-Lens PAR fixture, White, with locking L5-15 plug. Include C-clamp, color frame, and (4) lenses: VNSP,NSP, MFL, & WFL
Leviton’s Multi-Lens PAR fixture offers the economies of a par style fixture with the flexibility of multiple lenses to achieve different field angles.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847751084
Electrical Specifications
Voltage : 100/240 VAC
Product Features
Lamp Type : Incandescent
Product Category : Fixtures
Product Line : PARML
Product Type : Multi-Lens PAR
Style : PARML
Features & Benefits
- Rugged die-cast aluminum construction
- Tool free access to reflector, lens, and lamp replacement
- Thermally insulated knobs
- Gel frame retainer clip
- ETL listed
- 120-240V, 50/60Hz
- Up to 750W
- Tool free lens changes
- Insulated lens rotating ring
- 36” high temperature lead
- Four lenses provided: Very Narrow Spot (round beam), Narrow Spot (round beam), Medium Flood (oval beam), Wide Flood (oval beam)
- The removable, two-slot accessory holder has a self-closing, self-locking latch for safety
- Parabolic reflector made of high-grade aluminum, polished to a mirror finish
- Positive locking dog on yoke
- G9.5 medium two-pin lamp holder accepts a wide variety of non-proprietary lamps
- Lower wattage lamps drastically reducing power consumption while simultaneously increasing dimmer capacity
- Accepts standard 10” accessories