4-Gang Decora/GFCI Combination Wallplate, Standard Size, Painted Metal, Ivory
P2262-I
4-Gang 2-Toggle 2-Decora/GFCI Device Combination Wallplate, Standard Size, Painted Metal, Device Mount - Ivory
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477309414
Product Features
Color : Ivory
Gang : 4
Material : Painted Metal
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors