Type 1 Surge Protective Device, 120/240 VAC, Split Phase
P2120-B
P Series Type 1 Surge Panel, 120/240 VAC, Split Phase, Max Surge Current Rating of 50kA per Mode/50kA per Phase, 200kA Short Circuit Current Rating (SCCR), 20kA I-nominal (ln) Rating, NEMA 4X Rated Enclosure, Thermally Protected MOVs, VPR Performance Data = L-N: 700, L-G: 1200, N-G: 600, Maximum Continuous Operating Voltage (MCOV): 180, Plastic Enclosure, LED Status Monitoring, Audible Alarm, UL 1449 Listed, Approximate Lead Length = 16",
- Leviton surge protective devices (SPDs) divert damaging voltage transients, or surges, away from electronic equipment
- Designed for RESIDENTIAL AND LIGHT COMMERCIAL APPLICATIONS, the P Series provides protection in single, split or three phase configurations
- Code Compliant – in 2020, Article 230.67 of the National Electrical Code® (NEC) updates required all services supplying dwelling units to be provided with a surge protective device (SPD), as an integral part of equipment or located immediately adjacent. The SPD must be a Type 1 or Type 2 SPD. The 2023 code expanded the requirements to dormitory units, guest rooms and guest suites of hotels and motels, and areas of nursing homes and limited-care facilities used exclusively as patient sleeping rooms
Leviton’s P2120-B features a $25K Connected Equipment Warranty – click here for more information
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847758302
Electrical Specifications
Connection Type : #12 AWG
Frequency : 50/60Hz
Maximum Surge Current, Per Mode (Per Phase) : 50kA, (50kA)
MCOV : 180V
Recommended Circuit Breaker Rating : 20A
Short Circuit Current Rating : 200kA
Surge Technology : Thermally Protected MOVs
Type : 1
Voltage Configuration : 120/240 VAC/CA Split Phase
Enclosure
Color : Gray
Connector : 3/4" NPT Side Mount Nipple
Dimensions : 5.02" x 2.93" x 3.25"
Enclosure Material : Polycarbonate
Mount : Surface
NEMA Rating : NEMA 4X
Environmental Specifications
Humidity Range : 0 to 95% Non-Condensing
Storage Temperature : -49°F to 140°F (-45°C to 60°C)
Performance Data
Nominal Discharge Current Rating : 20kA
Protection Modes : Reduced Mode of Protection (L-N, N-G)
Remote Monitoring : Form C Dry Contacts, 240V, 2A
VPR L-G : 1200V
VPR L-L : 1200V
VPR L-N : 700V
VPR N-G : 600V
Product Features
Disconnect Switch : No
Filtering : No
Replaceable Modules : No
Series : P Series
Surge Counter : No
Standards, Certifications & Compliance
ANSI/IEEE : C-62.41.1-2002, C-62.41.2-2002 C-62.45-2002
CSA : CSA C22.2 No. 269.1-17, 2017-02
California Prop 65 : Compliant
National Electric Code (NEC) : 285
Reach : Compliant
RoHS : Compliant
UL : 1449 5th Edition: 2021, cULus
Warranty
Warranty : 5-Year Limited