Sensor Type: PIR Wide View, Mount: Wall, Coverage Range Sq. Ft.: 2500 Sq. Ft., Pattern Degrees: 110, USMCA Compliant: Yes, Title 24 Compliant: Yes, Grade: Commercial, Color: Off-white
OSWWV-INW
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847745262
Electrical Specifications
Output Voltage : 24 VDC active high logic control signal with short cicuit protection (blue wire). Gray wire adds Light Sensor logic
Power Consumption : 15mA stand-by
Voltage : 24 VDC
Voltage Type : Low Voltage
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Mounting Type : Wall Mount
Size : Height 6.43" (163.32mm), Depth 4.67" (118.61mm), Sensor Width 2.80" (71.12mm), Base Width 4.23" (107.44mm)
Performance Specifications
Coverage (Sq.Ft.) : 2500
Pattern : 115°
Product Features
Application : Cafeterias,Classrooms,Workspaces,Copy rooms,Open offices,Parking garages,Open areas,Stairwells,Open warehouses,Conference rooms
Color : White
Current Consumption : 15mA
Feature : Wide View
Grade : Commercial
Mount : Wall
Mounting : Wall Mount
Mounting Height (Ft.) : 8-10 FT
Pattern Degrees : 110
Product Line : OSWWV
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Title 24 Compliant : Yes
Standards and Certifications
Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements
USMCA Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited