Protective Cage for ODS/OSS Wall Switch Occupancy Sensors
OSWWG-W
ODS/OSS Wall Switch Occupancy Sensor Protective Cage, White
Color: White
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 07847735887
Mechanical Specifications
Construction : 9-Gauge Coated Steel Wire
Mounting Type : Wall Switch
Size : Height 6.375" (162mm), Width 6.25" (158mm), 2.0" Depth (51mm)
Product Features
Application : Gymnasiums, Warehouses, Auditoriums, Correctional facilities, Anywhere sensor protection is required
Color : White
Grade : Commercial
Mounting : Wall Switch
Product Line : OSWWG
Sensor Type : Accessory
Type
Product Type : Protective Cage