Protective Cage for Ceiling Mount/Wall Mount Occupancy Sensors, White
OSWCG-P0W
OSW Ceiling/Wall Mount Occupancy Sensor Protective Cage, White
The protective cage consists of a sturdy construction of tough 9-gauge steel wire-coated with heavy duty polyester. This rugged, easy to install device helps prevent damage without significantly affecting the sensor’s range of detection allowing the unit to be wall or ceiling mounted. LED status indicators are left clearly visible. Installation is simple with provided anchors and screws. Protective cage for ceiling mount sensors.
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477483909
RoHS Compliant : Yes
Product Features
Color : White
Product Line : OSWCG
Sensor Type : Protective Cage
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors