Occupancy Sensor with LED NightLight, PIR, Wall Switch, 2100SF, 120-277V, Ivory, USMCA, Decora®
OSSNL-INI
Product Line: OSSNL, Technology: Passive Infrared, Switch Type: Single-Pole, LED NightLight, Mounting: Wall Switch, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 1200 Sq. Ft., Grade: Commercial, Pattern: 180°, Voltage: 120/277 Volt AC 60Hz, Color: Ivory, Neutral Wire Connection: Required, Domestic Content: USMCA Compliant, Warranty: 5-Year Limited
The passive infrared (PIR) sensor detects motion from a heat-emitting source within its field-of-view to automatically switch lights ON and OFF, offering the same performance features as the ODS family of occupancy sensors. OSSNL has the ability to reduce (dim) and turn off the “Guide Light” function with a simple dial setting. The LED NightLight consumes less than 1/2 W providing energy savings and guide lighting when room lights are off.
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847749968
Features & Benefits
- To comply with T24, red LED indicator light flashes when sensor detects motion to verify detection is active.
- Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
- Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natural light, increasing energy savings.
- Light sensor enables the load hold-OFF feature once level has been set.
- Vacancy confirmation - when the time out expires and the relays turn OFF, a 30 second vacancy confirmation exists to turn the relays back ON.
- False detection circuitry.
- Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
- LED NightLight offers “Guide Light” functionality.
- Adjustable NightLight illumination setting for continuous or dimmed NightLight.
- NightLight Mode - the factory default setting for the NightLight Mode is Dimmed Mode. This means the NightLight will automatically dim to 5% of full bright-ness after 2 minutes of no occupancy when activated by the internal light sensor.
- One unit can be used for 120V through 277V lighting. Compatible with both electronic and magnetic ballasts.
- Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts.
- Exclusive Levition H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors