Occupancy Sensor with LED NightLight, PIR, 3x3 Wall Switch, 195m2, 120-240V, White, Decora®
OSSNL-IFW
Product Line: OSSNL, Technology: Passive Infrared, Form Factor: 3x3, Coverage (Sq.Ft.): 2100 Sq. Ft., Switch Type: Single-Pole, LED NightLight, Time Delay: 30s-2h, Adjustment: Manual, Neutral Wire Connection: Required, Pattern: 180°, Voltage: 120/208/220/230/240VAC, 50/60Hz, Color: White, Warranty: 5-Year Limited
The passive infrared (PIR) sensor detects motion from a heat-emitting source within its field-of-view to automatically switch lights ON and OFF, offering the same performance features as the ODS family of occupancy sensors. OSSNL has the ability to reduce (dim) and turn off the “Guide Light” function with a simple dial setting. The LED NightLight consumes less than 1/2 W providing energy savings and guide lighting when room lights are off.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847754788
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 6A-6AX 250V~720-1440W/VA, 120-240V
Neutral Wire Connection : Required
Power Consumption : 120V, Nightlight OFF -= 190mW - 120V, Nightlight ON max = 350mW - 250V, Nightlight OFF = 250mW - 250V, Nightlight ON max = 410mW
Voltage : 120/240 VAC
Environmental Specifications
Operating Temperature : 0°C to 50°C
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Form Factor : 3x3
Mounting Type : Wall Switch
Size : Height 86mm (3.39"), Width 86mm (3.39")
Switch Type : Single-Pole, LED Nightlight
Performance Specifications
Coverage (Sq.Ft.) : 2100.0
Pattern : 180°
Product Features
Adjustment : Manual
Application : Hotel restrooms,Hospital restrooms,Conference rooms,Classrooms,Small offices,Lounges,Storage areas,Bathrooms
Color : White
Feature : Occupancy Sensor with NightLight
Grade : Commercial
Mounting : Wall Switch
Product Line : OSSNL
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-2h
Standards and Certifications
Listings : CE
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Fits in standard wallbox and replaces single-pole wall switch; ground and neutral connection required. Gangable with other units.
- 180° field-of-view provides approximately 195m2 of cov-erage.
- Convenient pushbutton provides manual-ON/OFF light switching at any time.
- Two dual element PIR sensors used to widen detection range.
- Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
- Vandal resistant PIR lens.
- Horizontal field-of-view may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
- Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired.
- Red LED indicator light flashes when sensor detects motion to verify detection is active.
- Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
- Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natu-ral light, increasing energy savings.
- Light sensor enables the load hold-OFF feature once level has been set.
- Vacancy confirmation - when the time out expires and the relays turn OFF, a 30 second vacancy confirmation exists to turn the relays back ON.
- False detection circuitry.
- Presentation Mode feature for slide or film presenta-tions allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
- LED NightLight offers “Guide Light” functionality.
- Adjustable NightLight illumination setting for continu-ous or dimmed NightLight.
- NightLight Mode - the factory default setting for the NightLight Mode is Dimmed Mode. This means the NightLight will automatically dim to 5% of full bright-ness after 2 minutes of no occupancy when activated by the internal light sensor.
- One unit can be used for 120, 208, 220, 230, 240 VAC lighting. Compatible with both electronic and magnetic ballasts.
- Exclusive Levition H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.