Occupancy Sensor with LED NightLight, PIR, Wall Switch, 2100SF, 120-277V, Ivory, Made in USA with globally sourced components, Decora®
OSSNL-IAI
PIR Decora wall switch occupancy sensor with Nightlight; AutoON; Time Delay 30s-2h; 180 degree view; 120/208/220/230/240/277v; 50/60Hz, Made in USA with globally sourced components; Color: Ivory
The Passive Infrared (PIR) sensor detects motion from a heat-emitting source within its field-of-view to automatically switch lights ON and OFF, offering the same performance features as the ODS family of occupancy sensors.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Ivory
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477508992
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent: 1200VA @ 120V, 2700VA @ 277V - Incandescent: 800W @ 120V - Motor: 1/8 HP @ 120V
Neutral Wire Connection : Required
Power Consumption : 120V, Nightlight OFF = 190mW - 120V, Nightlight ON max = 50mW - 277V, Nightlight OFF = 250mW - 277V, Nightlight ON max = 410mW
Voltage : 120/230/277 VAC
Wiring : Line - Black, Load - Blue, Ground - Green, Neutral - White
Environmental Specifications
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Wall Switch
Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83" (47mm), Install Depth 1.35" (34.4mm), Install Height 2.60" (66.2mm)
Switch Type : Single-Pole, LED Nightlight
Performance Specifications
Coverage (Sq.Ft.) : 1200
Pattern : 180°
Product Features
Application : Hotel restrooms,Hospital restrooms,Conference rooms,Classrooms,Small offices,Lounges,Storage areas,Bathrooms
Color : Ivory
Feature : Occupancy Sensor with NightLight
Grade : Commercial
Made in USA : Made in USA with globally sourced components
Mounting : Wall Switch
Product Line : OSSNL
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
Listings : cUL/US Certified, NOM, can be used to comply with Title 24, Part 6 occupancy sensing requirements, FCC compliant
Title 24 Compliant : Yes
USMCA Compliant : Yes
Buy American Act (BAA) Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- To comply with T24, red LED indicator light flashes when sensor detects motion to verify detection is active.
- Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
- Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natural light, increasing energy savings.
- Light sensor enables the load hold-OFF feature once level has been set.
- Vacancy confirmation - when the time out expires and the relays turn OFF, a 30 second vacancy confirmation exists to turn the relays back ON.
- False detection circuitry.
- Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
- LED NightLight offers “Guide Light” functionality.
- Adjustable NightLight illumination setting for continuous or dimmed NightLight.
- NightLight Mode - the factory default setting for the NightLight Mode is Dimmed Mode. This means the NightLight will automatically dim to 5% of full bright-ness after 2 minutes of no occupancy when activated by the internal light sensor.
- One unit can be used for 120V through 277V lighting. Compatible with both electronic and magnetic ballasts.
- Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts.
- Exclusive Levition H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.