Vacancy Sensor, Manual ON multi-tech wall box vacancy sensor w/neutral wire lighting control, 120/208/220/230/240/277v, 50/60Hz, CEC Title 20/24 Compliant, 30s-30m Time Delays, Ambient Light Override, Self Adjusting, Field Configurable, White, USMCA
OSSMT-TMW
Discontinued Product. Manual ON multi-tech wall box vacancy sensor w/neutral wire lighting control, 120/208/220/230/240/277v, 50/60Hz, CEC Title 20/24 Compliant, 30s-30m Time Delays, Ambient Light Override, Self Adjusting, Field Configurable, White, USMCA Compliant.
Vacancy sensors have two tasks: keeping the lights ON while the space is occupied and turning the lights OFF when unoccupied. Leviton’s OSSMT Multi-Technology Decora Wall Switch Vacancy Sensor is used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. A wallbox vacancy sensor switch is a lighting control also known as a motion sensor or motion detector, part number OSSMT-TMT.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477612330
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Incandescent/Tungsten: 800W @ 120V - Fluorescent: 1200VA @ 120V 2700VA @ 277V - Motor: 1/4 HP @ 120V
Motor : 1/4 HP @ 120V
Neutral Wire Connection : Required
Power Consumption : U/S and PIR: 120V/277V 480mW - PIR only: 120V 190mW, 277V 270mW
Voltage : 120/230/277 VAC
Wiring : Line - Black, Load - Blue, Ground - Green, Neutral - White
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Wall Switch
Size : Height 4.06" (103.12mm), Width 1.75" (44.45mm), Depth 1.85" (46.99mm), Install Depth 1.35" (34.37mm), Install Height 2.65" (67.26mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 2400.0
Pattern : 180°
Product Features
Adjustment : Self-Adjusting
Application : Retrofit,Private and executive offices,Conference rooms,Storage areas,Restrooms,Classrooms,Lounges,Training areas,Multi-location switching (similar to 3-way)
Code Compliance : California Title 24
Color : White
Consumption (mA) : N/A
Device Type : Vacancy Sensor
Grade : Commercial
HVAC Relay : N/A
LED Color : Green and Red
Mounting : Wall Switch
Mounting Height (Ft.) : 4 FT
ON/OFF Configurations : Manual ON/Auto OFF
Photocell : Internal
Power Pack : External Power Pack Not Required
Product Line : OSSMT
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Vacancy
Time Delay : 30s-30m
Wallplate : Order Separately
Standards and Certifications
Listings : UL/cUL listed
Standards and Certifications : UL/cUL
Type
Product Type : Vacancy Sensor
Warranty
Warranty : 5-Year Limited
Patents
- US8115626
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.