Vacancy Sensor, Multi-Technology (PIR Sensor / Ultrasonic Sensor), Wall Switch, 2400SF, 120-277V, No Neutral, White, Self-Adaptive, Decora®
OSSMT-GTW
Discontinued Product. Manual ON multi-tech wall box vacancy sensor w/no neutral wire, 120/208/220/230/240/277v, 50/60Hz, CEC Title 20/24 Compliant, 30s-30m Time Delays, Ambient Light Override, Self Adjusting, Field Configurable, White, USMCA Compliant.
Leviton’s OSSMT Multi-Technology Decora Wall Switch Vacancy Sensor is used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. A wallbox vacancy sensor switch is a lighting control also known as a motion sensor or motion detector, part number OSSMT-GTW.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477612316
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 800W@120V INC 1200VA@120V 2700VA@277V FL
Motor : 1/4 HP @ 120V
Neutral Wire Connection : Not Required
Voltage : 120-277 VAC
Wiring : Line-Black, Neutral-White, Load-Blue, Ground-Green
Environmental Specifications
Operating Temperature : 0°C to 40°C
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Wall Switch
Size : Height 4.06" (103.12mm), Width 1.75" (44.45mm), Depth 1.85" (46.99mm), Install Depth 1.35" (34.37mm), Install Height 2.65" (67.26mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 2400.0
Pattern : 180°
Product Features
Adjustment : Self-Adjusting
Application : Retrofit, Private and Executive Offices, Conference Rooms, Storage Areas, Restrooms, Classrooms, Lounges, Training Areas, Multi-Location Switching
Code Compliance : California Title 24
Color : White
Consumption (mA) : N/A
Device Type : Vacancy Sensor
Grade : Commercial
HVAC Relay : N/A
LED Color : Green and Red
Mounting : Wall Switch
Mounting Height (Ft.) : 4 FT
ON/OFF Configurations : Manual ON/Auto OFF
Photocell : Internal
Power Pack : External Power Pack Not Required
Product Line : OSSMT
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Vacancy
Standards and Certifications : UL/cUL
Time Delay : 30s-30m
Wallplate : Order Separately
Standards and Certifications
Listings : ETL/cETL listed Can be used to comply with IECC, ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements and NYCL48, FCC compliant
Type
Product Type : Vacancy Sensor
Warranty
Warranty : 5-Year Limited
Patents
- US8115626
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors