Vacancy Sensor with LED NightLight, PIR, Wall Switch, 2100SF, 120-277V, Black, USMCA, Decora®
OSS10-INE
Passive Infrared, Vacancy Sensor Wall Switch with Night Light lighting control, 180 degree coverage, 2100 sq ft, ManualON/AutoOFF, Time Delay 30s-30m. Adjustable Blinders, CEC Title 20/24, ETL Listed, RoHS Compliant, 120/208/220/230/240/277v, 50/60Hz, USMCA Compliant, Color: Black
The passive infrared (PIR) vacancy sensor detects motion from a heat-emitting source within its field-of-view to automatically switch lights OFF, offering the same performance features as the ODS family of occupancy sensors. OSS10 has the ability to reduce (dim) and turn off the “Guide Light” function with a simple dial setting. The LED NightLight consumes less than 1/2 W providing energy savings and guide lighting when room lights are off. OSS10 is perfect for use in hospitality and health care facilities with night light feature to guide to manual-ON. The adjustable time delay settings of 30 seconds to 30 minutes will automatically turn lights OFF. The NightLight Occupancy Sensor Wall Switch can be used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477486979
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent: 1200VA @ 120V, 2700VA @ 277V Incandescent: 800W @ 120V, Motor – 1/8 HP @ 120V
Neutral Wire Connection : Required
Power Consumption : 120V Nightlight OFF - 190mW, 120V Nightlight ON max - 350mW, 277V Nightlight OFF - 250mW, 277V Nightlight ON max - 410mW
Voltage : 120/230/277 VAC
Wiring : Line - Black, Load - Blue, Ground - Green, Neutral - White
Environmental Specifications
Operating Temperature : 0° to 50°C (32° to 122°F)
Relative Humidity : 20% to 90% non-condensing
Mechanical Specifications
Mounting Type : Wall Switch
Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83" (47mm), Install Depth 1.35" (34.4mm), Install Height 2.60" (66.2mm)
Switch Type : Single-Pole, LED Nightlight
Performance Specifications
Coverage (Sq.Ft.) : 1200
Pattern : 180°
Product Features
Application : Hotel and Hospital Restrooms, Conference Rooms, Small Offices, Storage Areas, Classrooms, Lounges, Bathrooms
Color : Black
Grade : Commercial
Mounting : Wall Switch
Product Line : OSS10
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Vacancy
Standards and Certifications
Listings : UL/cUL Certified, NOM, can be used to comply with Title 24, Part 6 requirements for occupancy sensing and NYC L48, FCC Compliant
Title 24 Compliant : Yes
USMCA Compliant : Yes
Type
Product Type : Vacancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Fits in standard wallbox and replaces single-pole wall switch; ground and neutral connection required. Gangable with other units
- Low-profile design eliminates obtrusive “scanning device”look. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices
- 180° field-of-view provides approximately 2100 SF of coverage
- Convenient pushbutton provides manual-ON/OFF light switching at any time
- Two dual element PIR sensors used to widen detection range and double the detection points within the FOV
- Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected