Vacancy Sensor with LED NightLight, PIR, Wall Switch, 2100SF, 120-277V, Light Almond, Decora®
OSS10-IDT
DISCONTINUED
Discontinued Product. Product Line: OSS10, Technology: Passive Infrared, Switch Type: Single-Pole, LED NightLight, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 1200 Sq. Ft., Pattern: 180°, Color: Light Almond, Warranty: 5-Year Limited
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847730697
Features & Benefits
- Manual On Only (30min max Time Delay).
- Exclusive dual PIR design provides unmatched range and small motion detection.
- Manual-ON/Auto-OFF operation
- Convenient push-button provides manual ON/OFF light switching at any time
- LED NightLight offers "Guide Light" functionality
- Adjustable NightLight illumination
- Setting for continuous or dimmed NightLight
- Proprietary segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive "small motion" area where even the slight body movements will be detected
- Horizontal field-of-view may be adjusted between 180 and 32 32 degrees of arc by using internal blinders located on either side of the lens
- One unit can be used for either 120V or 277V lighting compatible with both electronic and magnetic ballasts
- Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts
- Fits in a standard wallbox and replaces single-pole wall switch; ground and neutral connection required. Gangable with other units
- CEC 24 Compliant Vacancy Sensor wall switch with NightLight
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors