20A fluorescent/incandescent @ 120V, 20A fluorescent @ 277V; 1HP @ 120V, 2HP @ 240V; HVAC: 0.5A @ 120VAC, 1A @ 30VDC, USMCA Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant
OSP20-NH0
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847747867
Electrical Specifications
Control Input : 5mA, 24VDC
Frequency : 50/60Hz
Load Rating : 20A fluorescent/incandescent @ 120V, 20A fluorescent @ 277V; 1HP @ 120V, 2HP @ 240V; HVAC: 0.5A @ 120VAC, 1A @ 30VDC
Neutral Wire Connection : Required
Operating Humidity : 0 Pct to 95 Pct Relative, Non-Condensing
Operating Temperature : 32F to 104F 0C to 40C
Power Supply Output : 150mA, 24VDC
Voltage : 120/230/277 VAC
Mechanical Specifications
Device Type : Power Pack
Feature : HVAC Relay 0.5A 125VAC 1.0A 30VDC
Input Voltage : 120/220/277 Volt AC 60Hz
Relay Type : HVAC Relay
Standards and Certifications : CUL/US
Warranty : 5-Year Limited
Product Features
Application : Bi-level Lighting Applications,Classrooms,Conference Rooms,Offices,Load Shed/Interface Hold OFF Applications,Retail Hold ON/Bypass Applications,Anywhere optimal lighting and energy savings are desired
Color : Black
Grade : Commercial
Input Voltage : 120/220/277 Volt AC 60Hz
Product Line : OSP20
Sensor Type : Accessory
Standards and Certifications
ANCE : Compliant
ASHRAE : Standard 90.1 Compliant
CUL/US : Listed 9034
FCC : Compliant
NOM : 057
Type
Feature : HVAC Relay 0.5A 125VAC 1.0A 30VDC
Product Type : Power Pack
Features & Benefits
- Power supply for all OS Series Occupancy sensors and Add-A-Relay
- Switches incandescent, magnetic and electronic fluorescent, magnetic and electronic low-voltage and motor loads
- Compact size and light weight allows easy mounting through knockout in junction box (from either inside or outside junction box) with a simple twist-on nut. Unit is also approved for mounting in ballast channel cavity.
- Single or multiple luminaire control from one or more sensors
- Companion Add-A-Relay provides additional load capacity
- HVAC Relay for signaling energy management systems and controls
- Zero crossing circuitry provides increased durability
- CUL/US, FCC and NOM Certified
- Meets ASHRAE Standard 90.1 requirements
- Backed by a Limited 5-Year warranty