Occupancy Sensor Power Pack, 20 amp, Made in USA with globally sourced components
OSP20-DA0
20A fluorescent/incandescent, 120/220/277 Volt AC 60Hz, 1HP @ 120VAC, 2HP @ 240VAC, Power Pack for Occupancy Sensor, Power Supply Output: 150mA, Made in USA with globally sourced components, Title 24 Compliant, ASHRAE 90.1 Compliant
Color: Black
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477508909
Electrical Specifications
Frequency : 50/60Hz
Neutral Wire Connection : Required
Voltage : 120/230/277 VAC
Product Features
Color : Black
Grade : Commercial
Made in USA : Made in USA with globally sourced components
Product Line : OSP20
Sensor Type : Accessory
Standards and Certifications
Title 24 Compliant : Yes
USMCA Compliant : Yes
Buy American Act (BAA) Compliant : Yes
Type
Product Type : Power Pack
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors