20A fluorescent/incandescent, 120/220/277 Volt AC 60Hz, 1HP @ 120VAC, 2HP @ 240VAC, Power Pack for Occupancy Sensor, Power Supply Output: 150mA, Title 24 Compliant, ASHRAE 90.1 Compliant
OSP20-D0
DISCONTINUED
20A fluorescent/incandescent, 120/220/277 Volt AC 60Hz, 1HP @ 120VAC, 2HP @ 240VAC, Power Pack for Occupancy Sensor, Power Supply Output: 150mA, Title 24 Compliant, ASHRAE 90.1 Compliant
Do you have a question about an
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847716274
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors