Occupancy Sensor, Dimming, Fixture Mount, High Bay, Microwave, 0-10V, 120/277V
OSMHB-VDW
High Bay Fixture Mount Microwave Occupancy Sensor with photocell and multi-level control; single relay with one (0-10VDC sinking current); adjustable via DIP switches on sensor or with optional IR remote (ZLS0R-RA1); 120-277V, 50/60Hz. Color: White
The Leviton High Bay Microwave 0-10V Fixture Mount Occupancy Sensor is a 5.8 GHz high-frequency motion sensor designed to mount directly to a 0-10V fixture for occupancy detection and multi-level control with adjustable time-outs. A built-in photocell reads brightness values, so the sensor does not switch the luminaire ON if sufficient ambient light is present. Control parameters are manually selected using the DIP Switches on the device or with the optional ZLS0R-RC1 IR Remote to obtain desired configuration parameters.
Do you have a question about an occupancy sensor or vacancy sensor?
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477269732
Electrical Specifications
Dimming Technology : 0-10V, max. 25mA sinking current
Frequency : 50/60Hz
Load Rating : see data sheet
Neutral Wire Connection : Required
Voltage : 120/277 VAC
Wiring : Line-Black, Load-Red, Neutral-White
Environmental Specifications
Environment : Indoor
Relative Humidity : Max. 95% RH
Storage Temperature Range : -40° to 184° F (-40° to 50° C)
Mechanical Specifications
Color : White
Construction : High-impact, injection-molded plastic
Grade : Commercial
Mounting Type : Fixture Mount
Sensor Mounting Configuration : External
Size : Height 3.2" (81.28mm), Width 4" (101.6mm) , Depth 1.7" (43.18mm)
Product Features
Application : Warehouses, Manufacturing, Indoor Parking garages
Commissioning : Manual
Feature : Microwave 0-10V
Mounting : Fixture Mount
Product Line : OSMHB
Sensor Technology : Microwave
Sensor Type : Occupancy and Photocell
Time Delay : 10s-15m
Standards and Certifications
Listings : UL 773A, CSA 22.2 No. 205 M1983, FCC Certified. Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements.
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Tri-level dimming control
- Specifically designed for LED fixture control
- Suitable for use in standard and cold storage applications
- Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
- Visual RGB LED indicators for device states and easy troubleshooting
- Adjustable hold-times
- Pre-stripped color-coded wire leads
- Suitable for mounting heights 8’-50’
- Quicksnap feature for easy installation
- H.I.S. (High Inrush Stability) Technology Zero crossing circuitry
- Robust mechanical latching relay
- Relay always returns to close after power loss event
- UL listed for electronic ballast loads 120/277V