PIR Fixture Mount High Bay Sensor with 2 interchangeable lenses and aisle mask, White, Title 24, ASHRAE Compliant
OSFHU-IAW
High-Bay Fixture Mount Occupancy Sensor, 360 and Aisle way (360 degree lens and Aisle way lens included), Passive Infrared Technology, Commercial Grade - White, Title 24 Compliant, ASHRAE 90.1 Compliant
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847750872
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 800VA @ 120VAC Ballast, 1200VA @ 277VAC Ballast, 1500VA @ 347VAC Ballast, 2000VA @ 480VAC Ballast, Motor: 1/4 HP Load @ 120V
Neutral Wire Connection : Required
Voltage : 120/230/277/347 VAC
Wiring : Line-Black, Load-Red, Neutral-White
Environmental Specifications
Operating Temperature : 14° to 160°F (-10° to 71°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -14° to 160°F (-25° to 71°C)
Mechanical Specifications
Construction : High-impact, injection molded plastic housing
Mounting Type : Fixture Mount
Size : Height 3.50" (8.99mm), Width 3.50" (8.99mm), Depth 1.25" (30.75mm)
Performance Specifications
Coverage (Sq.Ft.) : 8-40 FT
Pattern : 360°
Product Features
Application : High Bay
Color : White
Grade : Commercial
Made in USA : Yes
Mounting : Fixture Mount
Product Line : OSFHU
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-20m
Standards and Certifications
Listings : UL and CUL Listed (OSFHU models). Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy sensing requirements.
Title 24 Compliant : Yes
USMCA Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited