Occupancy Sensor, Fixture Mount, PIR, High Bay, Wet Location, 7.5 inch wire lead length, Interchangeable Adjustable 360 degree Low-bay (8FT-20FT), and High-bay (20FT-40FT) Lenses, Blue Aisle Mask, with Watertight Offset Adapter, White
OSFHL-CTW
Outdoor PIR Occupancy Sensor with IP65 Offset Adapter, Fixture Mounted, 21" wire lead length, Interchangeable Adjustable 360° Low Bay (8'-20'), and High Bay (20'-40') Lenses, Aisle Mask, 120V (800VA), 277V (1200VA), 347V (1500VA), 120/208/220/230/240/277/347V; 50/60Hz. IP65, Instant Start-up, Return-to-last state after power outage, Auto-Sensitivity gain from temperature increase, False-detection protection, Super Bright Green LED. CEC Title 20/24 compliant. Color: White
The Fixture Mount PIR High-Bay Wet Location External Occupancy Sensor (OSFHW) is ideal for damp or wet locations such as supermarket meat departments, food processing plants, parking garages and other wash down, high ceiling applications. The OSFHW features a IP65 rating for indoor and outdoor locations and is designed to withstand dust and pressure washers. The sensor comes with two interchangeable lenses for use in either a 360° high-bay or 360° low-bay general area and includes an aisle mask accessory.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477834800
RoHS Compliant : Yes
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent Ballasts: 800VA @ 120VAC Ballast 1000VA @ 230VAC Ballast 1200VA @ 277VAC Ballast 1500VA @ 347VAC Ballast 2000VA @ 480VAC Ballast Motor: 1/4 HP Load @ 120V Compatible with electronic and magnetic ballasts, electronic and magnetic low-voltage transformers.
Neutral Wire Connection : Required
Voltage : 120-347 VAC
Wiring : Line-Black, Load-Red, Neutral-White
Environmental Specifications
Environment : Wet
Relative Humidity : 0% to 90% non-condensing
Storage Temperature Range : -40° to 160°F (-40° to 71°C)
Mechanical Specifications
Color : White
Grade : Commercial
Mounting Type : Fixture Mount
Relay Type : Dual Relay
Sensor Mounting Configuration : External
Size : Height 4.44" (112.78mm), Width 4.34" (110.24mm), Depth 1.58" (40.13mm)
Performance Specifications
Coverage (Sq.Ft.) : 8-40 FT
Pattern : 360°
Product Features
Application : Wet location, Supermarket meat departments, food processing plants, parking garages, high ceiling applications
Commissioning : Manual
Mounting : Fixture Mount
Product Line : OSFHL
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
Listings : UL 916, CSA 22.2 No. 205 M1983, FCC Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements
Title 24 Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- IP65 Rated
- Quicksnap locking mechanism built into the 1/2” nipple allows for the fastest and easiest mounting not requiring a threaded lock-nut
- Unit includes interchangeable 360° high-bay (20-40’) and 360° low-bay (8-25’)lenses and an aisle mask accessory
- Time delay can be set can be set at any time without requiring power to the sensor; time delay is variable from 30 sec-30 min
- “Instant ON” closing relay fires lamps in under 5 seconds
- Zero crossing circuitry optimizes relay operation for reliable, long-life operationrobust mechanical latching relay is durable for all load types
- Automatically adjusts the PIR sensitivity as ambient temperature rises to increase detection of heat movement through the field-of-view
- For safety and energy savings, the OSFHW contains a latching relay—in the event that power is lost to the device, the device will return to the last known state of the relay
- For increased energy savings and to mitigate nuisance tripping, the super-bright LED indicates advanced detection has been activated and the lights will only turn ON when true occupancy has been determined