Passive Infrared Fixture Mount High Bay Occupancy Sensor, Fixture Mounted, Cold Storage, Alternating Dual Relays, Selectable Time Delays: 1st relay 30s-30m, 2nd relay 30s-infinity. Interchangeable Adjustable 360° Lenses, Blue Low Bay
OSFHD-CAW
Passive Infrared Fixture Mount High Bay Occupancy Sensor, Fixture Mounted, Cold Storage, Alternating Dual Relays, Selectable Time Delays: 1st relay 30s-30m, 2nd relay 30s-infinity. Interchangeable Adjustable 360° Lenses, Blue Low Bay (mounted <20') and White High Bay (mounted >20'), Black Aisle Mask, Bright Green LED, Instant Start, Quick Snap K/O, 120/208/220/230/240/277/347V; 50/60Hz, UL Listed, White, Title 24 Compliant, ASHRAE 90.1 Compliant
Whether factory or field installed, new installation or retrofit, Leviton fixture mounted sensors provide fast, easy installation and immediate energy savings by automatically activating lighting only during periods of occupancy. Reliable passive infrared (PIR) technology detects occupancy, and the variable time delay—up to 30 minutes—is user accessible without power, tools or disassembly, and allows the ideal setting based on application needs. Included with the sensor are lenses for high-bay and low-bay, allowing one unit to cover a variety of applications. The innovative Autocal feature performs an automatic daylight level calibration. Once calibrated, the sensor requires no further adjustment and immediately enters daylighting mode, actively switching the connected fixture load ON and OFF in response to occupancy and available natural light maximizing energy savings through efficient light harvesting. The OSFHD-xAW features dual alternating relays (daylight sensor not included on these models), to maintain optimal lamp life in fixtures designed to keep a portion of the lamps on at all times
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477528181
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent Ballasts: 800VA @ 120VAC Ballast 1000VA @ 230VAC Ballast 1200VA @ 277VAC Ballast 1500VA @ 347VAC Ballast 2000VA @ 480VAC Ballast Motor: 1/4 HP Load @ 120V Compatible with electronic and magnetic ballasts, electronic and magnetic low-voltage transformers.
Neutral Wire Connection : Required
Voltage : 120/230/277/347 VAC
Environmental Specifications
Operating Temperature : 14° to 160°F (-10° to 71°C)
Relative Humidity : 0% to 90% non-condensing
Storage Temperature Range : -40° to 160°F (-40° to 71°C)
Mechanical Specifications
Mounting Type : Fixture Mount
Relay Type : Alternating Relay
Size : Height 4.44" (112.78mm), Width 4.34" (110.24mm), Depth 1.58" (40.13mm)
Performance Specifications
Coverage (Sq.Ft.) : 8-40 FT
Pattern : 360°
Product Features
Application : Cold Storage
Color : White
Grade : Commercial
Made in USA : Yes
Mounting : Fixture Mount
Product Line : OSFHD
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
Listings : UL 916, CSA 22.2 No. 205 M1983, FCC Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements
Title 24 Compliant : Yes
USMCA Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
• Rotating light sensor: optimal for best performance in locating light measurements (up, down and side lighting)
• Auto calibration: set to auto-calibration, light sensor measures lowest light level of facility with all lights ON for 24 hours to determine the Daylighting Set Point
• Manual calibration: optimize energy savings and operation by manually configuring the Daylighting Set Point
• Performance daylighting: enhanced design algorithms to assure lights will not cycle during cloud cover, or varying light levels. (No more daylight = load will turn OFF in +/- 5 minutes, Daylight returns = load will turn ON +/- 1 minute).
• Fast and simple setting: the OSFHD do not require power to set the time delay saving valuable time during installation - Load 1 = 30s-30m - Load 2 = 30s-infinity (starts after load 1 expires)
• Fast and simple testing: OSFHD will “instant ON” within 5 seconds. Upon initial power, relay is closed enabling labor savings testing in seconds.
• Power interruption state: for energy savings and safety, if power is lost to device, device will return to last known state
• Fast, simple installation: sensors easily installs on individual fixtures using standard 1/2” knockouts and the quicksnap feature which eliminates the time to tighten the lock-nut. The 42” wire leads reduce time and materials for connecting the ballast. Simply make the electrical connections inside the ballast compartment, install the appropriate adjustable lens assembly included, and the sensor is ready. Ideal for use in warehouses, manufacturing, cold storage and other high ceilings.
• Zero crossing circuitry: relay uses a zero crossing circuitry to provide reliable, long-life operation
• Range and coverage: the 360° high-bay PIR lens provides a 2:1 spacing to mounting height coverage under 25 ft. mounting and a 1.5:1 for heights up to 40 ft. mounting. The 360° low-bay lens provides 2:1 spacing to mounting height coverage for 8 ft. to 20 ft. mounting.
• LED: super bright green LED indicates occupancy detection and can be seen at 40 feet
• False detection protection: Energy saving technology is designed into the OSFHD to assure your lights are on only when needed