Protective Cage for High Bay Occupancy Sensors, White
OSFCG-W
OSF High Bay Occupancy Sensor Protective Cage, White
The protective cage consists of a sturdy construction of tough 9-gauge steel wire-coated with heavy duty polyester. This rugged, easy to install device helps prevent damage without significantly affecting the sensor’s range of detection allowing the unit to be wall or ceiling mounted. LED status indicators are left clearly visible. Installation is simple with provided anchors and screws.
Color: White
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477528662
Product Features
Color : White
Product Line : OSFCG
Sensor Type : Protective Cage