Occupancy Sensor , 120-277V, Integral Luminaire Occupancy Sensor
OSF10-I0W
Fixture Mount Integral Luminaire Occupancy Sensor lighting control, 120-277V, Title 24 Compliant, ASHRAE 90.1 Compliant
Leviton’s OSF10, Integral Occupancy Sensor, is designed to be mounted directly into a luminaire. The OSF10 offers a sensor and relay in one device. The wiring and housing of the sensor is installed adjacent to the ballast and hidden from view behind the reflector cover. Only the PIR detector dome lens and locking ring are visible on the exterior of the fixture.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477286586
RoHS Compliant : Yes
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Electronic Ballasts: 598VA @ 120VAC - Fluorescent Ballasts: 800VA @ 120VAC, 1200VA @ 277 VAC - Incandescent: 800W @ 120V, Motor: 1/6 HP Load @ 120V
Neutral Wire Connection : Required
Voltage : 120-277 VAC
Wiring : Line-Black, Load-Red, Neutral-White
Environmental Specifications
Environment : Indoor
Operating Temperature : 0°C to 55°C
Relative Humidity : 20% to 95% non-condensing
Storage Temperature Range : -50° to 176°F (-10° to 80°C)
Mechanical Specifications
Color : White
Grade : Commercial
Mounting Type : Fixture Mount
Sensor Mounting Configuration : Internal
Size : Height 1.00" (25.4mm), Length 7.50" (190.5mm) , Width 0.90" (22.9mm)
Performance Specifications
Coverage (Sq.Ft.) : 10.0
Environment : Indoor
Title 24 Compliant : Yes
Product Features
Application : Small Offices, Cubicles, Task lighting, Cabinet lighting, Small bathroom lighting
Commissioning : Manual
Mounting : Fixture Mount
Product Line : OSF10
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
Listings : Complies with FCC regulations and NOM, can be used to comply with Title 24, Part 6 occupancy sensing requirements, UL listed
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Passive Infrared Technology (PIR): The OSF10’ uses Passive Infrared technology to detect motion.
- Time Delay: The time out occurs when motion is no longer detected by the sensor and the device counts a set amount of time before turning off the load. If the device sensor detects motion during this ’time delay’ the count resets and the device initiates a new count. The Time Delay can be adjusted to 30 seconds, 10, 20, and 30 minutes respectively.
- Zero-Crossing Circuitry: Relay uses a zero-crossing circuitry to provide reliable, long-life operation.
- LED: A red LED blinks when motion is detected.
- Fresnel Lens: Detects small motion when mounted within 6’ of occupants. When mounted at a height of 8’, the coverage will be approximately 10’ diameter but sensitivity may be diminished. The field-of-view below shows maximum coverage.