15A INC 20A FL 120/277VAC 15A FL 347VAC, , Add-A-Relay for Occupancy Sensor w/ HVAC Relay 0.5A 125VAC 1.0A 30VDC, USMCA Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant
OSA20-RN0
DISCONTINUED
15A INC 20A FL 120/277VAC 15A FL 347VAC, , Add-A-Relay for Occupancy Sensor w/ HVAC Relay 0.5A 125VAC 1.0A 30VDC, USMCA Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant
Containing both a 24VDC supply and a 20A line voltage relay for most models, the Leviton compact power pack provides low voltage power and line voltage control for Leviton Occupancy Sensors. Versions include Auto-ON and Manual-ON inputs for occupancy sensors, Hold-ON and Hold-OFF capabilities, and a local input for momentary or maintained dry contact switches. The OSP Power Pack Series is also used to supply power to the OSA Add-A-Relay model. The Power Pack conveniently mounts in a knockout hole of a standard junction box. The unit can be placed inside or outside the junction box with a simple twist-on nut.
Do you have a question about an
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847748696
Features & Benefits
- Companion relay for Power Pack provides additional load capacity
- Switches incandescent, magnetic and electronic fluorescent, magnetic and electronic low-voltage and motor loads
- Compact size and light weight allows easy mounting through knockout in junction box (from either inside or outside junction box) with a simple twist-on nut. Unit is also approved for mounting in ballast channel cavity.
- Single or multiple luminaire control from one or more sensors
- HVAC Relay for signaling energy management systems and controls
- Zero crossing circuitry provides increased durability
- CUL/US, FCC and NOM Certified
- Meets ASHRAE Standard 90.1 requirements
- Backed by a Limited 5-Year warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors