Occupancy Sensor Power Pack, Add-A-Relay, 15 amp, Made in USA with globally sourced components
OSA20-RA0
15A INC 20A FL 120/277VAC 15A FL 347VAC, , Add-A-Relay for Occupancy Sensor w/ HVAC Relay 0.5A 125VAC 1.0A 30VDC, Made in USA with globally sourced components
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477508893
Electrical Specifications
Control Input : 5mA, 24VDC
Frequency : 50/60Hz
Load Rating : 15A incandescent @ 120V, 20A - fluorescent @ 120V, 20A - fluorescent @ 277V, 15A - fluorescent @ 347V; HVAC: 0.5A @ 120VAC, 1A @ 30VDC
Neutral Wire Connection : Required
Title 24 Compliant : Yes
Voltage : 120/230/277 VAC
Environmental Specifications
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Construction : Case: High impact, UL rated plastic - Relay: Class B (130°C) insulating material; silver alloy contacts - Wire: 6" leads, 18AWG input; LV connections: 7" leads 22AWG
Relay Type : HVAC Relay
Size : Height 2.40" (60.96mm), Width 3.811" (96.80mm), Depth 1.432" (36.37mm)
Product Features
Application : Anywhere optimal lighting and energy savings are desired, Load shed/interface hold-OFF applications, Retail hold-ON/bypass applications
Color : Black
Grade : Commercial
Made in USA : Made in USA with globally sourced components
Product Line : OSA20
Sensor Type : Accessory
Standards and Certifications
Listings : UL/CUL Listed, FCC Certified, NOM Certified, meets energy code requirements for ASHRAE Standard 90.1
USMCA Compliant : Yes
Type
Product Type : Power Pack
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Companion relay for Power Pack provides additional load capacity
- Switches incandescent, magnetic and electronic fluorescent, magnetic and electronic low-voltage and motor loads
- Compact size and light weight allows easy mounting through knockout in junction box (from either inside or outside junction box) with a simple twist-on nut. Unit is also approved for mounting in ballast channel cavity.
- Single or multiple luminaire control from one or more sensors
- HVAC Relay for signaling energy management systems and controls
- Zero crossing circuitry provides increased durability
- CUL/US, FCC and NOM Certified
- Meets ASHRAE Standard 90.1 requirements
- Backed by a Limited 5-Year warranty